Contractor 1000 Garbage Disposal, 1 HP

InSinkErator

Contractor 1000 Garbage Disposal, 1 HP

Contractor 1000 Garbage Disposal, 1 HP

SKU: CONTRACTOR 1000

Features

  • 1 Horsepower Heavy Duty Motor (Quiet Dura-Drive® Induction Motor)
  • 8-Year We Come To You® In-Home Parts And Labor Service Warranty
  • Stainless Steel Grind Components
  • Quick Lock® mounting for fast,easy installation
  • Includes removable Quiet Collar® Sink Baffle for easy cleaning, polished stainless steel sink flange and 1-piece stainless steel stopper
  • Available with or without a factory installed power cord
  • Lift and Latch™ Technology

Specifications

Type of Feed
Continuous
Motor
Single Phase
Horsepower
1 HP
Volts
120
HZ
60
RPM
1725
Amp. (Avg. Load)
10.2
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
17 lbs. 9 oz.
Finish
Black
Overall Height
12-5/8″
Grind Chamber Capacity
26 oz.
Drain Connection
1-1/2″ Cushioned Slip Joint
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.