Performance C3000 Garbage Disposal, 3/4 HP

The InSinkErator Performance C3000 3/4 HP Garbage Disposal offers a clean, hygienic, convenient and environmentally responsible way to rid your kitchen of food scraps. Septic-safe for properly maintained septic systems, this compact garbage disposal quickly grinds food waste into tiny particles that easily flush down the kitchen drain. Part of the InSinkErator Power Series, InSinkErator garbage disposals designed to prevent clogs by grinding food scraps finer*, the Performance C3000 disposal features a 3/4 HP, heavy-duty Dura-Drive induction motor with more jam-busting torque to power through tough food scraps like peach pits. The rust-resistant, stainless steel grind components offer lasting durability, and the compact design fits easily under the kitchen sink, leaving room for other kitchen necessities. In addition to reduced sound, this EZ Connect InSinkErator garbage disposal features the EZ Connect Cord, EZ Connect Hardwire Adapter, EZ Grip Handles, EZ Removable Dishwasher Inlet Plug, Putty-Free Sink Seal, and Lift and Latch technology for easy installation. The perfect complement to every kitchen since 1938, InSinkErator has been making products that aren't just better for your family, they're better for your world. Simple solutions from InSinkErator help you Kitchen Better
*Compared to Standard Series

Read more...
SKU: 80518L-ISE

Features

  • INSINKERATOR PERFORMANCE C3000 3/4 HP GARBAGE DISPOSAL: 12-inch T x 8-inch W disposal with EZ Connect Hardwire Adapter, EZ Connect Cord, garbage disposal flange, Putty-Free Sink Seal, etc. for install, plus wrench and stainless steel kitchen drain stopper
  • DESIGNED TO PREVENT CLOGS: Sink disposal with 2-Stage MultiGrind Technology designed to prevent clogs by grinding food scraps finer; 3/4 HP Dura-Drive induction motor for maximum durability; removable baffle for easy cleaning
  • DIY EZ CONNECT SINK GARBAGE DISPOSAL: USA-assembled kitchen appliance with EZ Connect Cord, EZ Connect Hardwire Adapter, EZ Removable Dishwasher Inlet Plug, and Lift and Latch technology for the easiest installation of an InSinkErator food waste disposer
  • REDUCED SOUND AND COMPACT: Garbage disposer that operates with reduced noise levels compared to standard disposals; space-saving design that easily fits under sink, leaving room for other small kitchen appliances, like an instant hot water dispenser
  • 6-YEAR LIMITED SERVICE WARRANTY: Backed by InSinkErator 6-Year "We Come to You" Limited Service Warranty that covers in-home repair or replacement of your kitchen sink garbage disposal by an authorized dealer

Specifications

Type of Feed
Continuous
Motor
Single Phase
HP
3/4 HP
Volts
120
HZ
60
RPM
1725
Amp. (Avg. Load)
9.5
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
18.1 lb.
Overall Height
12"
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2" Cushioned Slip Joint
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.