Iris Cold Filtered Water Dispenser Faucet (F-C2300)

InSinkErator

Iris Cold Filtered Water Dispenser Faucet (F-C2300)

Limited finishes and availability

A tribute to traditional kitchen design, Iris combines classic form and detailing with modern convenience. Iris is the ideal style for homeowners who appreciate character and craftsmanship as much as instant hot water. Pair it with main kitchen faucets that feature classic design lines and finishes.

Ideal for use at a prep or bar sink, our cold-only option is perfect for drinking water, preparing lemonade and iced tea, filling pet bowls, watering plants, and more. Provide your household with a healthy source of filtered drinking water, save money on bottled water, and make a positive impact on the environment.

  • Durable all-brass dispenser construction
  • Spout swivels 360-degrees
  • Hot water automatically shuts off when handle is released
  • Cold water remains on for hands-free convenience
  • Tank and filtration system (sold separately)


Available Finishes: Satin Nickel, Classic Oil-Rubbed Bronze

SKU: C2300

Features

  • Dispenses cool, filtered water
  • Single-hole installation
  • Spout swivels 360-degrees for convenience
  • Flexible connectors for easy installation
  • Constructed of high quality, low lead brass
  • 40° turn ceramic disc valve
  • 0.75 gallons per minute maximum flow rate at 60 psi
  • For use with InSinkErator® filtration system (sold separately)
  • Unit not for commercial/industrial use
  • Finishes: Chrome, Satin Nickel, Classic Oil-Rubbed Bronze and Polished Nickel
  • We Come To You® 5-Year In-Home Limited Warranty (Covers parts and labor)

Specifications

Supply Connection
3/8" Compression
Required Supply Pressure
25—125 psi (172—862 kPA or 1.7—8.6 bar)
Backsplash Clearance
Minimum 2" required from sink hole center to backsplash
Counter Thickness
Maximum of 3"

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.