Badger 900 Garbage Disposal, 3/4 HP

Badger Food garbage disposals are a reliable and functional choice when affordability is the prime concern. Badger 900 features a 3/4 horsepower heavy-duty quiet Dura-Drive induction motor and a space-saving compact design.

Read more...
SKU: 79327-ISE

Features

  • Includes stainless steel grind components for lasting durability
  • 6-year We Come to You In-Home Service Warranty from InSinkErator covers repair or replacement by an authorized dealer
  • Quick Lock sink mount allows for easy installation and disposer replacement
  • Power cord is sold separately for installations where a power outlet is present, most installations are direct wired and do not use a power cord
  • Assembled in USA with American Pride and sold exclusively at The Home Depot
  • Lift and Latch™ Technology

Specifications

Product Length (in.)
6.31
Product Width (in.)
6.31
Dishwasher drain connection
Yes
Disposer Feed
Continuous Feed
Energy Consumption (kWh/year)
6
Grind chamber capacity (oz.)
26
Grinding Speed (RPM)
1725
Horsepower
3/4 HP
Stainless steel grind chamber
No
Voltage (volts)
120
Certifications and Listings
1-UL Listed
Manufacturer Warranty
6 year parts and in home service

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.