Badger 500 Garbage Disposal, 1/2 HP

InSinkErator

Badger 500 Garbage Disposal, 1/2 HP

Badger garbage disposals are a reliable and functional choice when affordability is the prime concern. Badger 500 features a 1/2-horsepower heavy-duty quiet Dura-Drive induction motor, rugged galvanized steel construction and a space-saving compact design.

SKU: 78999-ISE
Power Cord Attached:No

Features

  • Rugged galvanized steel construction for disposer durability
  • 3-year we come to you in-home service warranty from InSinkErator covers repair or replacement by an authorized dealer
  • Quick Lock sink mount allows for easy installation and disposer replacement
  • Power cord is sold separately for installations where a power outlet is present, most installations are direct wired and do not use a power cord
  • Assembled in USA with American Pride and sold exclusively at The Home Depot

Specifications

Warranty
3 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1/2 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Waterborne Gray Enamel
Overall Height
11-1/2 Inches
Grind Chamber Capacity
26 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2″ Cushioned Slip Joint
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.