Pro 1000 Garbage Disposal, 1 HP

Quieter. More Power. Enhanced Performance.
The Pro 1000 Garbage Disposal delivers power, quieter operation, and enhanced performance so you can grind more and hear less. Its 4-Stage MultiGrind® Technology is designed to prevent clogs by grinding food scraps the finest.

Read more... Read more...
SKU: Adv-Pro-1000

Features

  • 1 HP long-lasting, Dura-Drive® induction motor
  • 11-Year We Come to You™ Limited In Home Warranty
  • Quietest SoundSeal Technology® is the quietest garbage disposal on the market
  • Advanced Grind for tough and fibrous food scraps
  • 4-Stage MultiGrind® Technology: Finest Grind Designed to Prevent Clogs and Reduce Odor
  • EZ Connect Disposal easily connects to a hardwire connection or outlet
  • Removable, Diswasher Safe, Quiet Collar® Sink Baffle
  • Safe for use with properly maintained septic tanks

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1 HP
Volts
120
HZ
60
RPM
1725
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
20.2
Overall Height
12.25″
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person Per Day
Average Electrical Usage
3-4 KWh per Year
Dishwasher Drain Connection
Yes

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.