WasteXpress Food Waste Reduction Systems

InSinkErator® WasteXpress® systems process both liquid and solid waste, saving kitchen staff time on waste separation and trips to the dumpster. They can perform more productive tasks in a more sanitary environment. The disposer grinds kitchen waste, which is then sent to the dewatering section where water is squeezed out. Solid waste is reduced by 85% of its original volume. Up to 700 lbs. per hour can be processed. Designed for continuous operation in locations such as restaurants, nursing homes or assisted living facilities.

Read more...

Features

  • Up to 85% volume reduction
  • Capacity 700 pounds of waste per hour
  • Fits under a table - minimum height 34″
  • Designed predominantly for food waste
  • Recommended waste mix at least 50% food waste
  • Stainless steel construction
  • No tools required to clean
  • Minimum water required
  • Standard WasteXpress® package includes: WasteXpress 5HP Disposer (WX500), WasteXpress Control Panel (WX101A), WasteXpress Dewatering Unit (WX), Mounting Assembly, Syphon Breaker, Solenoid Valve, Flow Control Valve, Magnetic Silver Saver (Trough Only) and 10 Gallon Round Waste Bin
  • NEMA 4 stainless steel electrical control panel
  • Removeable auger and screen
  • Interlock on discharge chute

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.