3N1 L Shape Steaming Hot, Combined Main Tap

The 3N1 hot tap replaces your main mixer tap and dispenses filtered steaming hot water and regular hot and cold water - perfect for a variety of kitchen uses.

Relax and let the 3N1 do the work
The modern hitchen is the heart of the home. With space constantly in demand, we all need clever ways to simplify cooking tasks and de-clutter the kitchen.

Instant tea, coffee or any other hot drink is always nice. However that's just the tip of the iceberg when it comes to how many uses you'll find for your 3N1 steaming hot water tap

Once you have one, you'll wonder how you ever lived without it. Not kettles, no leads, no clutter. Just instant steaming hot water at the pull of a lever.



Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
SKU: 3n1
£875.00 to £1,134.00
Success Icon

Features

  • Steaming hot filtered water
  • Regular hot & cold water
  • Premium contemporary Italian design
  • NeoTank with adjustable digital thermostat that allows you to set your preferred temperature between 88°C and 99°C
  • The hot lever automatically shuts off when the lever is released
  • Premium contemporary Italian design
  • Smooth laminar flow
  • 5 year tap parts and labour limited warranty
  • 2 year NeoTank parts and labour limited warranty
  • Available in chrome, brushed steel, anthracite or black velvet

Specifications

Required Hole Diameter
35 mm - 38 mm
Tap Height
300 mm
Installation Kit
Complete
Capacity
2.5 Litre Stainless Steel Tank
Required Supply Pressure (cold)
172-862 kPa (1.7-8.6 bar) (25-125 psi)
Required Supply Pressure (hot)
50 kPa (0.5 bar) (7 psi)
Required Hole Diameter
35 mm - 38 mm

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.