Disposer Push

Safe and easy to use

The M Series disposers have been designed with safety in mind. The horror stories you have seen on TV are fictional. There are no blades or knives in a disposer, so you can rest assured that your limbs are perfectly safe.

Using an M Series disposer couldn't be easier. Always start by running a low stream of cold water. This will help solidify food waste, allowing it to be easily flushed through your plumbing. Now turn on the disposer and slowly add food scraps without overloading (bear in mind that the bigger the grind chamber of your disposer, the more food it can handle at once). Listen out for the grinding to stop and turn off your disposer whilst letting the cold water run for another 10 seconds.


Read More...
Safe and easy to use

Grind most food types in seconds

The M Series can dispose of most food waste, including chicken bones. However stringy and fibrous materials such as banana peel are only recommended to be used with an Evolution disposer.

No more mess, smelly bins, insects or bacteria in your kitchen because of rotting food waste.

Read More...
Grind most food types in seconds
Model66

Help Keep Food Waste out of Landfill Sites

Did you know that 7.3 million tones of UK food waste end up in landfills each year? Here it emits harmful greenhouse gasses that damage our environment.

The reality is that a large percentage of the population still don't separate their food waste. But with an M Series disposer, it couldn't be easier. Simply pop your food waste in the sink and watch it flush away in seconds. Your food waste is sent straight to a wastewater treatment plant where it can yield valuable biogas and other vital soil nutrients instead of rotting at a landfill site.



Compare M Series Disposers

              Model 46ASModel 56Model 66
PRICE£166£232£373
SUITABLE FOR

Small households

Medium households

Larger households

MULTIGRIND

1-Stage

1-Stage

1-Stage

SOUND LEVEL

Basic

Quiet

Quiet

BUILT-IN AIR SWITCH

 ✔*

 ✔

 ✔

POWER BOOSTER CIRCUIT

AUTO REVERSE

SINK STOPPER

Plastic

Plastic

1-Piece stainless steel

EASY CLEAN BAFFLE

Permanent

Removable

Removable

GRIND CHAMBER CAPACITY

980ml

980ml

980ml

HORSEPOWER

0.55 HP

0.55 HP

0.75 HP

WARRANTY

2 years

3 years

4 years

AVAILABLE ONLINE WITH INSTALLATION


*Model 46 available with or without air switch

Please enable JavaScript to use this website.