Badger 444 Garbage Disposal, 3/4 HP

The Badger 444® garburator offers premier performance at a practical price. Designed for typical kitchen cleanups, this popular disposer features standard grinding capacity and a 3/4 horsepower Dura-Drive® Induction Motor.

Read more...
SKU: 79322B-ISE
Power Cord Attached:No

Features

  • 3/4 Horsepower Dura-Drive® Induction Motor
  • Galvanized Steel Construction
  • InSinkErator 4-Year We Come To You® In-Home Full Service Limited Warranty Covers parts and labor
  • Assembled in USA with American Pride
  • Quick Lock® Sink Mount allows for easy installation and garbage disposal replacement
  • Stainless Steel Grind Components

Specifications

Warranty
4 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
3/4 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Waterborne Gray Enamel
Overall Height
12-5/8″
Grind Chamber Capacity
26 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2″ Anti-Vibration (Hose Clamp)
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.