Badger 5 Garbage Disposal, 1/2 HP

The InSinkErator Badger 5 with power cord, 1/2 HP Continuous Feed Garbage Disposal features a Quick Lock® mounting system that allows for easy installation or replacement of most disposers. This garbage disposal also features a 1/2 HP motor that rapidly grinds food waste for easy rinsing down the drain and galvanized steel-grind components. To top it off, Badger 5 offers a 3-year We Come to You In-Home Service Warranty.

Read more...
SKU: 78578B-ISE
Power Cord Attached:No

Features

  • 1/2 Horsepower Dura-Drive® Induction Motor
  • Galvanized Steel Construction
  • InSinkErator 3-Year We Come To You® In-Home Full Service Limited Warranty Covers parts and labor
  • Assembled in USA with American Pride
  • Quick Lock® Sink Mount allows for easy installation and disposer replacement

Specifications

Warranty
3 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1/2 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Waterborne Gray Enamel
Overall Height
11-1/2 Inches
Grind Chamber Capacity
26 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2″ Anti-Vibration (Hose Clamp)
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.