EZ Connect Power Cord Accessory

The EZ Connect Cord makes it faster and easier to connect a power cord into a InSinkErator® EZ Connect garbage disposer. Our new EZ Connect Cord plugs directly into the disposer, eliminating the need to wire the power cord into the disposer. Once installed, the disposer plugs directly into a standaThe EZ Connect Cord makes it faster and easier to connect a power cord into a InSinkErator EZ Connect garbage disposer. Our new EZ Connect Cord plugs directly into the disposer, eliminating the need to wire the power cord into the disposer. Once installed, the disposer plugs directly into a standard wall outlet.

Read more...
SKU: 80016-ISE
$11.89
Success Icon
Available

Features

  • Cord easily plugs into EZ Connect disposal and outlet under sink.
  • America's #1 Disposer Brand: Genuine InSinkErator product.
  • "Safety Assured: Meets Underwriter Laboratories Inc. SPT-3 category for insulation thickness and moisture resistance."
  • Included: Includes a three-foot UL Listed cord and installation instructions
  • Compatible with all InSinkErator EZ Connect Power Series and EZ Connect Advanced Series Models (including EZ Connect Contractor and Pro Models)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.