Model C1300 Instant Hot Water Dispenser System

Premier instant hot water dispensers. The elegant swivel high-arch spout makes filling pitchers and pots easier. Designed for large volume usage of steaming hot water. Up to 100 cups of 190°F hot water per hour are provided by the system's 2/3 gallon tank. Saves time, work and water — you only heat the water you use.

Read more...
SKU: 44724

Features

  • System provides up to 100 cups of 190°F water per hour.
  • Swiveling gooseneck spout provides easy access and clearance for large vessels.
  • Easy-action lever with automatic self closing valve.
  • Solid brass construction with brilliant chrome-plated finish.
  • Manually resettable thermal cut-out.
  • Tank is always open to atmospheric pressure and requires no relief valve.

Specifications

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.